Illuminated push button, Harmony 9001K, metal, metal guard flush, green, 30mm, spring return, LED green, 24...28V, 1 CO
SKU: 9001K3L35LGGH13
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Environmental Data
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This Harmony 9001K, modular illuminated flush green push button is supplied with a full guard. It has a chromium-plated metal bezel and is supplied with a 24V AC/DC integral LED and has 1 x NO + 1 x NC contacts. This illuminated push button with integral LED and full guard provides an ergonomic and visual interface for controlling your machines. It is easily installed into a standard 30mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to its illuminated head and clear color. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Impact and corrosion resistant metal bezel and body ensures product continues to operate even after severe accidents.
Main
Range of Product
Harmony 9001K
Product or Component Type
Illuminated push-button
Device short name
9001K
Type of operator
spring return
Operator profile
Green flush, unmarked
Operator additional information
Metal guard
Complementary
Bezel material
Metal
Mounting diameter
1.2 in (30 mm)
Shape of signaling unit head
Octagonal
Light source
LED
Light source
LED
Bulb base
BA 9s
Light block supply
Direct
[Us] rated supply voltage
24...28 V AC/DC
Contacts type and composition
1 C/O
Connections - terminals
Screw clamp terminals 1 x 0.22...2 x 1.5 mm² IEC 60947-1
Tightening torque
7.08 lbf.in (0.8 N.m) IEC 60947-1
shape of screw head
Cross slotted
Mechanical durability
5000000 cycles
Operating position
Any position
[Ui] rated insulation voltage
250 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
2.5 kV IEC 60947-1
Contacts material
Silver alloy contacts
Contact operation
Standard
Positive opening
Without
Short-circuit protection
10 A cartridge fuse IEC 60947-5-1
[Ith] conventional free air thermal current
10 A
[Icm] rated short-circuit making capacity
Rated breaking capacity
Net Weight
0.386 lb(US) (0.175 kg)
Device presentation
Complete product
Cap/operator or lens colour
Green
[Us] rated supply voltage
24...28 V
Light source colour
Green
Operator profile
Flush
Type of operator
Spring return
Size
30 mm
Environmental footprint
Total lifecycle Carbon footprint
61 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileCarbon footprint of the manufacturing phase [A1 to A3]
1 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
60 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.4 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
49
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.