Illuminated push button, Harmony 9001K, metal, mushroom 41mm, red, 30mm, 2 positions, push pull, 24...28V, 1 CO
SKU: 9001KR9P35RH13
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This Harmony 9001K, modular illuminated red push button with screw-in head has 2 positions and operates with a stay-put mechanism. It has a chromium-plated metal bezel and is supplied with a 24V AC/DC integral LED, it has 40mm mushroom head with 1 x NO + 1 x NC contacts. This mushroom shaped push button with integral LED is ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomy. It is easily installed into a standard 30mm diameter panel cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to its illuminated head and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. Impact and corrosion resistant metal bezel and body ensures product continues to operate even after severe accidents.
Main
Range of Product
Harmony 9001K
Product or Component Type
Illuminated push-button
Device short name
K
Type of operator
push-pull
Operator profile
Red mushroom Ø 41 mm
Operator additional information
Screw-on plastic
Complementary
Bezel material
Metal
Mounting diameter
1.2 in (30 mm)
Light source
incandescent
Light source
Incandescent bulb
Bulb base
BA 9s
Light block supply
Direct
[Us] rated supply voltage
24...28 V AC/DC
Contacts type and composition
1 C/O
Connections - terminals
Screw clamp terminals
Operating position
Any position
[Ie] rated operational current
Contact operation
Standard
Device presentation
Complete product
Cap/operator or lens colour
Red
[Us] rated supply voltage
24...28 V
Light block supply
Full voltage
Operator profile
Mushroom Ø 41 mm
Type of operator
Push-pull
Operator position information
2 positions
Size
30 mm
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.