Illuminated push button, Harmony 9001K, metal, mushroom 41mm, red, 30mm, 2 positions, push pull, 24...28V, 2 CO
SKU: 9001KR9P35RH2
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Environmental Data
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This red mushroom shaped push-button is ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomy It is clearly distinguishable visually at a distance thanks to its prominent mushroom shape It is impact resistant, dust resistant, water resistant and vibration resistant, making it ideal for operation in harsh environments It is easily installed into a standard 30mm diameter panel cut-outs and connected with simple screw-clamp connections High performance International standards & certifications (Marine ABS certification, IP66, Type 1, 2, 3, 3R, 4, 6, 12 and 13)
Main
Range of Product
Harmony 9001K
Product or Component Type
Illuminated push-button
Device short name
K
Operator additional information
Screw-on plastic
Complementary
Bezel material
Metal
Mounting diameter
1.2 in (30 mm)
Light source
Incandescent bulb
Bulb base
BA 9s
Light block supply
Without supply
Contacts type and composition
2 C/O
[Ie] rated operational current
Contact operation
Standard
Device presentation
Complete product
Cap/operator or lens colour
Red
[Us] rated supply voltage
24...28 V
Light block supply
Full voltage
Operator profile
Mushroom Ø 41 mm
Type of operator
Push-pull
Operator position information
2 positions
Size
30 mm
Environmental footprint
Total lifecycle Carbon footprint
4 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
1 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
2 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.5 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
49
Circularity Profile
End of Life InformationTake-back
Nej
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.