Schneider Electric Marketplace Logo
products cart iconCart

Illuminated push button, Harmony 9001K, metal, mushroom 41mm, red, 30mm, 2 positions, push pull, LED red, 120V, 1 changeover

SKU: 9001KR9P38LRRH13

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Improved security thanks to finger-safe contact blocks and light modules

success

Robustness to withstand the harshest environments

success

Easy, secure mounting system

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

3 kg CO2 eq.

See All

Compatible Products

Accessories (2)

Spare parts (4)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony 30 mm 9001 K Metal Push Buttons

document
bullet

Improved security thanks to finger-safe contact blocks and light modules

bullet

Robustness to withstand the harshest environments

bullet

Easy, secure mounting system

bullet

Automatic self-grounding operators without additional wiring

bullet

A large metal set of accessories to customize your product

This mushroom shaped push-button is ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomy It is clearly distinguishable visually at a distance thanks to its prominent mushroom shape It is impact resistant, dust resistant, water resistant and vibration resistant, making it ideal for operation in harsh environments It is easily installed into a standard 30mm diameter panel cut-outs It weights 0.181 kg High performance International standards & certifications (Marine ABS certification, IP66, Type 1, 2, 3, 3R, 4, 6, 12 and 13)

Main

Range of Product

Harmony 9001K

Product or Component Type

Illuminated push-button

Device short name

K

Operator additional information

Screw-on plastic

Complementary

Bezel material

Metal

Mounting diameter

1.2 in (30 mm)

Light source

LED

Bulb base

BA 9s

Light block supply

Without supply

Contacts type and composition

1 C/O

[Ie] rated operational current

Contact operation

Standard

Device presentation

Complete product

Cap/operator or lens colour

Red

[Us] rated supply voltage

120 V

Light source colour

Red

Operator profile

Mushroom Ø 41 mm

Type of operator

Push-pull

Operator position information

2 positions

Size

30 mm

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

3 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile

Carbon footprint of the manufacturing phase [A1 to A3]

1 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

2 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.4 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

SCIP Number

Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

49

Circularity Profile

End of Life Information

Take-back

No