Illuminated push button, Harmony 9001K, metal, mushroom 57mm, red, 30mm, 2 positions, push-pull, 24...28V shallow depth
SKU: 9001KR9P55LRR21
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This Harmony 9001K range is a modular illuminated red push button with a screw-in head. It features push and pull pmechanism, it has 2 positions and 24 to 28V AC/DC shallow depth. This mushroom shaped push button is ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomy. It is easily installed into a standard 30mm diameter panel cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to its illuminated head and a prominent 57mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. Impact and corrosion resistant metal bezel and body ensures product continues to operate even after severe accidents. It complies with directives such as RoHS and REACh relating to environmental protection.
Main
Range of Product
Harmony 9001K
Product or Component Type
Illuminated push-button
Operator profile
Red mushroom Ø 57 mm
Complementary
Bezel material
Chromium plated metal
Mounting diameter
1.2 in (30 mm)
Operator position information
2 positions
Device presentation
Complete product
Cap/operator or lens colour
Red
Operator profile
Mushroom Ø 57 mm
Type of operator
Push-pull
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No