Illuminated push button, Harmony 9001K, metal, projecting, green, 30mm, spring return, 110...120V, 1 CO
SKU: 9001K2L1GH13
Enter ZIP code to see pricing
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Environmental Data
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This Harmony 9001K, modular illuminated projecting green push button is supplied with contact block. It has a chromium-plated metal bezel, is supplied with a 110V AC transformer and has 1 x NO + 1 x NC contacts. This illuminated push button with transformer provides an ergonomic and visual interface for controlling your machines. It is easily installed into a standard 30mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to its illuminated head and clear color. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Impact and corrosion resistant metal bezel and body ensures product continues to operate even after severe accidents.
Main
Range of Product
Harmony 9001K
Product or Component Type
Illuminated push-button
Device short name
K
Type of operator
spring return
Operator profile
Green projecting
Operator additional information
Without guard
Complementary
Bezel material
Metal
Mounting diameter
1.2 in (30 mm)
Light source
incandescent
Light source
Incandescent bulb
Bulb base
BA 9s
Light block supply
Via integral transformer
[Us] rated supply voltage
110...120 V AC
Contacts type and composition
1 C/O
Connections - terminals
Screw clamp terminals
Operating position
Any position
[Ie] rated operational current
Contact operation
Standard
Device presentation
Complete product
Cap/operator or lens colour
Green
Supply voltage
110...120 V
Light block supply
Via integral transformer
Operator profile
Projecting
Type of operator
Spring return
Supply frequency
50...60 Hz
Size
30 mm
Environmental footprint
Total lifecycle Carbon footprint
62 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
1 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
60 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.6 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Recyclability potential, in %
49
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.