Illuminated push button, Harmony 9001SK, plastic, mushroom 41mm, red, 30mm, 2 positions, push-pull, 110...120V, 1 C/O
SKU: 9001SKR9P1RH13
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Environmental Data
Harmony 30 mm 9001 SK Plastic Push Buttons
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large plastic set of accessories to customize your product
This Harmony 9001SK, modular illuminated red push button with screw-in head has 2 positions and operates with a stay-put mechanism. It has a double insulated plastic bezel and is supplied with 110V AC integral LED, it has 40mm mushroom head with 1 x NO + 1 x NC contacts. This mushroom shaped push button with integral LED is ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomy. It is easily installed into a standard 30mm diameter panel cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to its illuminated head and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments. Impact and corrosion resistant plastic body ensures product continues to operate even after severe accidents.
Main
Range of Product
Harmony 9001SK
Product or Component Type
Illuminated push-button
Device short name
9001SK
Type of operator
push-pull
Operator profile
Red mushroom Ø 41 mm
Light block supply
Via integral transformer
Complementary
Bezel material
Plastic
Mounting diameter
1.2 in (30 mm)
Net Weight
0.498 lb(US) (0.226 kg)
Operating position
Any position
Shape of signaling unit head
Round
Operator position information
2 positions
Contacts type and composition
1 C/O
Mechanical durability
5000000 cycles
Connections - terminals
Screw clamp terminals, 1 x 0.22...2 x 1.5 mm² IEC 60947-1
Tightening torque
7.08 lbf.in (0.8 N.m) IEC 60947-1
Shape of screw head
Cross slotted
Contacts material
Silver alloy contacts
Short-circuit protection
10 A cartridge fuse IEC 60947-5-1
[Ith] conventional free air thermal current
10 A
[Ui] rated insulation voltage
250 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
2.5 kV IEC 60947-1
[Icm] rated short-circuit making capacity
Rated breaking capacity
Light source
incandescent
Bulb base
BA 9s
[Us] rated supply voltage
110...120 V AC 50...60 Hz
Operator additional information
Screw-on plastic
Device presentation
Complete product
Cap/operator or lens colour
Red
[Us] rated supply voltage
110...120 V
Light block supply
Via integral transformer
Operator profile
Mushroom Ø 41 mm
Type of operator
Push-pull
Supply frequency
50...60 Hz
Size
30 mm
Light source
Incandescent bulb
Environmental footprint
Total lifecycle Carbon footprint
84 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileCarbon footprint of the manufacturing phase [A1 to A3]
1 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
82 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.2 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.