Illuminated push button, Harmony XB4, metal, green flush, 22mm, universal LED, plain lens, 1NO + 1NC, 24V AC DC
SKU: XB4BW33B5
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Universal LED block to be used for all colors
Improved color intensity and brightness
Quick and easy assembly and disassembly
Environmental Data
Harmony XB4/ZB4 Metal Push Buttons

Universal LED block to be used for all colors
Improved color intensity and brightness
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
This Harmony XB4 illuminated modular green push button operates with a spring return mechanism, is supplied with 24V AC/DC, uses a universal LED. It has a metal bezel. This illuminated push button provides an ergonomic and visual interface for controlling your machines. It is easily installed into standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments. The contacts can be used for low load electrical contact and high power applications. Shake proof connection screws make periodic retightening unnecessary. A complete set of accessories to provide a solution for applications where exposure to high pressure cleaning, dust and extreme temperatures is an everyday occurrence. These harmony 22mm push buttons are used by machine manufacturers (automotive, textiles, timber) and control system panel builders. Certified and approved for meeting requirements throughout all continents: EN/IEC, UL, NEMA, CSA, CCC, Gost, JIS and many more. They have UL and CE markings and have ratings up to IP66 and IP69K.
Main
Range of Product
Harmony XB4
Product or Component Type
Illuminated push-button
Device short name
XB4
Bezel material
Chromium plated metal
Fixing collar material
Zamak
Mounting diameter
0.9 in (22.5 mm)
Sale per indivisible quantity
1
Head type
Standard
Shape of signaling unit head
Round
Type of operator
spring return
Operator profile
Green flush
Operator additional information
With plain lens
Contacts type and composition
1 NO + 1 NC
Contact operation
Slow-break
Connections - terminals
Light source
Universal LED
Bulb base
Integral LED
[Us] rated supply voltage
24 V AC/DC 50/60 Hz
Complementary
Height
1.9 in (47 mm)
Width
1.2 in (30 mm)
Depth
2.2 in (57 mm)
Terminals description ISO n°1
Net Weight
0.214 lb(US) (0.097 kg)
Resistance to high pressure washer
1015.3 psi (7000000 Pa) 131 °F (55 °C) 0.1 m
Contacts usage
Standard contacts
Positive opening
With IEC 60947-5-1 appendix K
Operating travel
Operating force
Mechanical durability
10000000 cycles
Tightening torque
7.08…10.6 lbf.in (0.8…1.2 N.m) IEC 60947-1
Shape of screw head
Contacts material
Silver alloy (Ag/Ni)
Short-circuit protection
10 A cartridge fuse gG IEC 60947-5-1
[Ith] conventional free air thermal current
10 A IEC 60947-5-1
[Ui] rated insulation voltage
600 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
6 kV IEC 60947-1
[Ie] rated operational current
Electrical durability
Electrical reliability
Signalling type
Steady
Current Consumption
18 mA
Service life
100000 h at rated voltage and 25 °C
Surge withstand
1 kV IEC 61000-4-5
Supply voltage limits
Device presentation
Complete product
Environmental footprint
Total lifecycle Carbon footprint
14 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.8 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
13 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.2 kg CO2 eq.
Use Better
Materials and Substances
Average percentage of recycled plastic content
28 %
Average percentage of recycled metal content
17 %
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
425812e5-011f-4fb4-ad1b-fc9cf9865300
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Product repairability index
AUse Again
Repack and remanufacture
Recyclability potential, in %
0
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.