Illuminated push button head, Harmony 9001K, metal, mushroom 41mm, red, 30mm, 2 positions, push-pull, LED red, 24...28V
SKU: 9001KR9P35LRR
Enter ZIP code to see pricing
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This red illuminated push button is part of the range of control and signaling units, Harmony 9001K diameter 30mm metal. It has a chromium-plated metal bezel. It is supplied with a red mushroom diameter 41mm, unmarked It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. It is easily installed into a standard 30mm diameter panel cut-outs. It features 2 positions stay put operator and it is supplied with 24V AC/DC and with super bright LED, included. It weighs 186g. The 30 mm Harmony range offers a large choice of robust and reliable products to meet a great number of applications in heavy industries such as petrochemy, metallurgy, mining oil and gas wastewater treatment, automobile manufacturing. It is UL listed and CSA certified, CE declaration of conformity and RoHS compliant.
Main
Range of Product
Harmony 9001K
Device short name
9001K
Product or Component Type
Head for illuminated push-button
Type of operator
stay put
Operator profile
Red mushroom Ø 41 mm, unmarked
Light block supply
Direct
Complementary
Bezel material
Metal
Mounting diameter
1.2 in (30 mm)
Product Weight
0.410 lb(US) (0.186 kg)
Operating position
Any position
Shape of signaling unit head
Round
Operator position information
2 positions
Contacts type and composition
Without contact block
Mechanical durability
5000000 cycles
Light source
LED
Light source
incandescent
Bulb base
BA 9s
[Us] rated supply voltage
24 V AC/DC
[Us] rated supply voltage
24 V AC/DC
Compatibility code
9001K
Cap/operator or lens colour
Red
Supply voltage
24...28 V
Light source colour
Red
Operator profile
Mushroom Ø 41 mm
Type of operator
Push-pull
Operator additional information
Screw-on plastic
Size
30 mm
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.