Illuminated push-button head, Harmony 9001SK, plastic, mushroom 41mm, red, 30mm, 2 positions, push-pull, LED red, 24-28V
SKU: 9001SKR9P35LRR
Enter your ZIP code to see prices
Delivery of products may differ based on your ZIP code
Plastic bezel making it ideal for applications requiring good resistance to chemical agents and electrical insulation
Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
Designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery
Environmental Data
Harmony 30 mm 9001 SK Plastic Push Buttons
Plastic bezel making it ideal for applications requiring good resistance to chemical agents and electrical insulation
Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists
Designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery
Designed as per international standards for high performance
Wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product
This mushroom shaped push-button with integral LED is ideal for situations where quick actions are required for a process or machine to function correctly or where operator movements require maximum ergonomy It is clearly distinguishable visually at a distance thanks to its illuminated head and a prominent 40mm mushroom shape It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments It is easily installed into a standard 30mm diameter panel cut-outs and easily connected with control circuits
Main
Range of Product
Harmony 9001SK
Product or Component Type
Head for illuminated push-button
Device short name
9001SK
Type of operator
stay put
Operator profile
Red mushroom Ø 41 mm, unmarked
Light block supply
Direct
Complementary
Bezel material
Plastic
Mounting diameter
1.2 in (30 mm)
Product Weight
0.498 lb(US) (0.226 kg)
Operating position
Any position
Shape of signaling unit head
Round
Operator position information
2 positions
Contacts type and composition
Without contact block
Mechanical durability
5000000 cycles
Light source
incandescent
Light source
LED
Bulb base
BA 9s
[Us] rated supply voltage
24 V AC/DC
[Us] rated supply voltage
24 V AC/DC
Cap/operator or lens colour
Red
[Us] rated supply voltage
24...28 V
Light source colour
Red
Operator profile
Mushroom Ø 41 mm
Type of operator
Push-pull
Operator additional information
Screw-on plastic
Size
30 mm
Environmental footprint
Total lifecycle Carbon footprint
1 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.7 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0.2 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.1 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
15
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.