Schneider Electric Marketplace Logo
products cart iconCart

Incoming line phase barrier, TeSys Ultra

SKU: LU9SP0

Enter ZIP code to see pricing

loader
success

A complementary electrical insulation between phases

success

Phase barrier used for 690V and 440V AC network

success

Modular, plug & play structure helps you to perform quick maintenance

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

CAD

TeSys Ultra Combination Motor Starter

bullet

A complementary electrical insulation between phases

bullet

Phase barrier used for 690V and 440V AC network

bullet

Modular, plug & play structure helps you to perform quick maintenance

bullet

Direct access to detailed information for every motor starter of your installation

bullet

Advanced motor management system

TeSys U phase barrier for use with power bases LUB12, LUB32, LUB38, LUB120, LUB320, LUB380 or a limiter block LUALB1. It ensures a complementary electrical insulation between phases. Compulsory for use with a 690V AC network and with a 440 V AC network when assembling a UL508 type E compliant motor starter (Self Protected Starter).

Main

Range

TeSys

Device short name

LU9

Product or Component Type

Phase barrier

Complementary

Product Compatibility

Mounting Support

Terminals

Net Weight

0.07 lb(US) (0.03 kg)

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

No