Indicating Bank, 70mm, base unit and cap, direct or tube mounting, bottom or side cable entry
SKU: XVBC21
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
3 types of light source: 10 Watt incandescent bulb, built-in high-efficiency LEDs, 5 and 10-joule discharge tube
Fully flexible and interchangeable construction of up to 5 lens units (six colors of light lens unit)
Connector with removable base, axial, or side cable entry, immediate assembly, and fixing using a locking ring
Environmental Data
Harmony XVB 70 mm Tower Lights
3 types of light source: 10 Watt incandescent bulb, built-in high-efficiency LEDs, 5 and 10-joule discharge tube
Fully flexible and interchangeable construction of up to 5 lens units (six colors of light lens unit)
Connector with removable base, axial, or side cable entry, immediate assembly, and fixing using a locking ring
100,000 hours of maintenance-free lighting thanks to "LED Protected" technology
High degree of protection(IP66) and Shock resistence(lK05)
Harmony XVB 70 mm modular beacons and tower lights are available with steady or flashing lights, and with incandescent or LED illumination. The XVB 70mm tower light range is modular line makes assembly simple which minimizes installation time. There are 5 illuminated units and an audible unit that are simple interchangeable units. The LEDs have a service life of 100,000 hours which reduces the need for maintenance. The wide variety of modules simplifies designing a tower light to meet your requirements. Harmony XVB 70 mm tower lights can be used in automotive, machine tool, material handling, packaging, assembly stations, conveyors and more. It complies with international standards and certifications (CCC, CSA C22-2 No.14, EN/IEC 60947-5-1, EAC, UL 508 standards and NEMA 4X).
Main
Range of Product
Harmony XVB Universal
Product or Component Type
Base unit with cover
Component name
XVBC
Material
Complementary
Fixing Mode
Direct or tube fixing
Mounting diameter
2.8 in (70 mm)
Product destination
Banks without flash discharge tube unit
Electrical connection
1 connector standard input
cable entry
Bottom or side entry
Assembly style
Customer assembly, up to 5 units
Terminals description ISO n°1
Net Weight
0.42 lb(US) (0.19 kg)
Environmental footprint
Total lifecycle Carbon footprint
3 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileCarbon footprint of the manufacturing phase [A1 to A3]
2 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.5 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.4 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
91020e1b-4a08-4f42-b464-aa95672e6762
California proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
9
Circularity Profile
No need of specific recycling operations
Take-back
No