Schneider Electric Marketplace Logo
products cart iconCart

Indicating Bank, 70mm, buzzer unit, 90 dB at 1 meter, 12 to 48 VAC/DC

SKU: XVBC9B

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

3 types of light source: 10 Watt incandescent bulb, built-in high-efficiency LEDs, 5 and 10-joule discharge tube

success

Fully flexible and interchangeable construction of up to 5 lens units (six colors of light lens unit)

success

Connector with removable base, axial, or side cable entry, immediate assembly, and fixing using a locking ring

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

8

See All

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

Harmony XVB 70 mm Tower Lights

bullet

3 types of light source: 10 Watt incandescent bulb, built-in high-efficiency LEDs, 5 and 10-joule discharge tube

bullet

Fully flexible and interchangeable construction of up to 5 lens units (six colors of light lens unit)

bullet

Connector with removable base, axial, or side cable entry, immediate assembly, and fixing using a locking ring

bullet

100,000 hours of maintenance-free lighting thanks to "LED Protected" technology

bullet

High degree of protection(IP66) and Shock resistence(lK05)

Harmony XVB 70 mm modular beacons and tower lights are available with steady or flashing lights, and with incandescent or LED illumination. The XVB 70mm tower light range is modular line makes assembly simple which minimizes installation time. There are 5 illuminated units and an audible unit that are simple interchangeable units. The LEDs have a service life of 100,000 hours which reduces the need for maintenance. The wide variety of modules simplifies designing a tower light to meet your requirements. Harmony XVB 70 mm tower lights can be used in automotive, machine tool, material handling, packaging, assembly stations, conveyors and more. It complies with international standards and certifications (CCC, CSA C22-2 No.14, EN/IEC 60947-5-1, EAC, UL 508 standards and NEMA 4X).

Main

Range of Product

Harmony XVB Universal

Product or Component Type

Indicator bank

Beacon or indicator bank unit type

Audible unit

Mounting diameter

2.8 in (70 mm)

Component name

XVBC

Noise level

70…90 dB 1 m

[Us] rated supply voltage

12...48 V AC/DC

Complementary

Signalling type

Continuous or intermittent buzzer

Assembly style

Customer assembly, up to 5 units

Connections - terminals

Screw clamp terminals, <= 1 x 1.5 mm² with cable end

[Ui] rated insulation voltage

250 V IEC 60947-1

Nominal voltage limit

0.85...1.1 Un IEC 60947-5-1

Current Consumption

< 15 mA

[Uimp] rated impulse withstand voltage

4 kV IEC 60947-1

Fundamental frequency

2.8 kHz

CAD overall width

2.8 in (70 mm)

CAD overall height

2.5 in (63 mm)

CAD overall depth

2.8 in (70 mm)

Net Weight

0.37 lb(US) (0.17 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

8

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

SCIP Number

397b2f60-b78e-4d4e-9cd8-02b80aa83587

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

No