Indicating Bank, 70mm, illuminated lens unit, green, steady on, 10 W, 250 VAC/DC
SKU: XVBC33
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
3 types of light source: 10 Watt incandescent bulb, built-in high-efficiency LEDs, 5 and 10-joule discharge tube
Fully flexible and interchangeable construction of up to 5 lens units (six colors of light lens unit)
Connector with removable base, axial, or side cable entry, immediate assembly, and fixing using a locking ring
Environmental Data
Harmony XVB 70 mm Tower Lights
3 types of light source: 10 Watt incandescent bulb, built-in high-efficiency LEDs, 5 and 10-joule discharge tube
Fully flexible and interchangeable construction of up to 5 lens units (six colors of light lens unit)
Connector with removable base, axial, or side cable entry, immediate assembly, and fixing using a locking ring
100,000 hours of maintenance-free lighting thanks to "LED Protected" technology
High degree of protection(IP66) and Shock resistence(lK05)
Harmony XVB 70 mm modular beacons and tower lights are available with steady or flashing lights, and with incandescent or LED illumination. The XVB 70mm tower light range is modular line makes assembly simple which minimizes installation time. There are 5 illuminated units and an audible unit that are simple interchangeable units. The LEDs have a service life of 100,000 hours which reduces the need for maintenance. The wide variety of modules simplifies designing a tower light to meet your requirements. Harmony XVB 70 mm tower lights can be used in automotive, machine tool, material handling, packaging, assembly stations, conveyors and more. It complies with international standards and certifications (CCC, CSA C22-2 No.14, EN/IEC 60947-5-1, EAC, UL 508 standards and NEMA 4X).
Main
Range of Product
Harmony XVB Universal
Product or Component Type
Indicator bank
Beacon or indicator bank unit type
Illuminated unit
Signalling type
Steady
Mounting diameter
2.8 in (70 mm)
Component name
XVBC
Material
Polycarbonate
Light source
Bulb not included, green
Bulb type
[Us] rated supply voltage
<= 250 V
Complementary
Assembly style
Customer assembly, up to 5 units
Maximum power dissipation in W
7 W
Connections - terminals
Screw clamp terminals, <= 1 x 1.5 mm² with cable end
[Ui] rated insulation voltage
250 V IEC 60947-1
Nominal voltage limit
0.85...1.1 Un IEC 60947-5-1
[Uimp] rated impulse withstand voltage
4 kV IEC 60947-1
CAD overall width
2.8 in (70 mm)
CAD overall height
2.5 in (63 mm)
CAD overall depth
2.8 in (70 mm)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
2
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
46f184f2-9845-400b-b095-dbf975ee5845
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operationsTake-back
No