Indicator bank, Harmony XVB, illuminated unit, plastic, orange, 70mm, flashing, for bulb or LED, 48... 230V AC
SKU: XVBC4M5
Enter ZIP code to see pricing
3 types of light source: 10 Watt incandescent bulb, built-in high-efficiency LEDs, 5 and 10-joule discharge tube
Fully flexible and interchangeable construction of up to 5 lens units (six colors of light lens unit)
Connector with removable base, axial, or side cable entry, immediate assembly, and fixing using a locking ring
Environmental Data
Harmony XVB 70 mm Tower Lights
3 types of light source: 10 Watt incandescent bulb, built-in high-efficiency LEDs, 5 and 10-joule discharge tube
Fully flexible and interchangeable construction of up to 5 lens units (six colors of light lens unit)
Connector with removable base, axial, or side cable entry, immediate assembly, and fixing using a locking ring
100,000 hours of maintenance-free lighting thanks to "LED Protected" technology
High degree of protection(IP66) and Shock resistence(lK05)
This orange illuminated unit is designed to be connected with base to create complete tower light. Its integral LED offers a steady light, allowing it to clearly display the status of your machines. In applications such as automotive, machine tool, material handling, packaging, assembly stations, conveyors. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It makes it ideal for operation in harsh environments.
Main
Range of Product
Harmony XVB Universal
Product or Component Type
Indicator bank
Beacon or indicator bank unit type
Illuminated unit
Signalling type
Flashing
Mounting diameter
2.8 in (70 mm)
Component name
XVBC
Material
Polycarbonate
Light source
Bulb not included, orange
Bulb type
[Us] rated supply voltage
48...230 V AC
Complementary
Assembly style
Customer assembly, up to 5 units
Maximum power dissipation in W
7 W
Connections - terminals
Screw clamp terminals, <= 1 x 1.5 mm² with cable end
[Ui] rated insulation voltage
250 V IEC 60947-1
Nominal voltage limit
0.85...1.1 Un IEC 60947-5-1
[Uimp] rated impulse withstand voltage
4 kV IEC 60947-1
Flashing frequency
1 Hz
CAD overall width
2.8 in (70 mm)
CAD overall height
2.5 in (63 mm)
CAD overall depth
2.8 in (70 mm)
Net Weight
0.35 lb(US) (0.16 kg)
Environmental footprint
Total lifecycle Carbon footprint
73 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
2 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
71 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.3 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
124e2d7a-5b1e-45ca-b93c-220dd91b55b6
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
9
Circularity Profile
No need of specific recycling operations
Take-back
No