interface plug in relay, Harmony Electromechanical Relays, 10A, 1CO, with LED, lockable test but to n, 24V DC
SKU: RXG12BD
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Help to reduce the size of enclosures
Provides economical solution for the implementation of many switching functions
Flexible design for space-saving
Environmental Data
Harmony Electromechanical Relays
Help to reduce the size of enclosures
Provides economical solution for the implementation of many switching functions
Flexible design for space-saving
Latest interface relay with single-step lockable testing button
Workablity for hard-wired logic automated systems to complement the functions of industrial PLCs
"This Harmony RXG plug-in relay socket has a coil control voltage of 24V DC and has 1 changeover contact SPDT (single pole double throw) with a rating of 10A." "It has large choice of number of contacts for high rated current use." "It also offers lockable test button and LED indicator." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere thanks to its 16mm width." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." "Status display with LED, clearly signal both in the day and night."
Main
Range of Product
Harmony Electromechanical Relays
Series name
RXG series
Product or Component Type
Plug-in relay
Relay Type
Interface relay
Contacts type and composition
1 C/O
[Uc] control circuit voltage
24 V DC
[Ithe] conventional enclosed thermal current
10 A -40…131 °F (-40…55 °C)
Local signalling
Flag
Complementary
Status LED
With
Electrical durability
[Ui] rated insulation voltage
Removable legend
With
Maximum switching voltage
Drop-out voltage threshold
>= 0.1 Uc DC
[Ie] rated operational current
Load current
10 A 250 V AC
Minimum switching capacity
500 mW at 100 mA, 5 V DC
Maximum switching capacity
2500 VA
Control Type
Lockable test button
Average resistance
1100 Ohm at 73 °F (23 °C) +/- 10 %
Contact resistance
100 mOhm
Insulation resistance
1000 MOhm at 500 V DC
Electrical Insulation Class
Class F
Mechanical durability
10000000 cycles
Safety reliability data
B10d = 100000
Operating rate
Utilisation coefficient
20 %
Operating time
20 ms
reset time
20 ms
Dielectric strength
[Uimp] rated impulse withstand voltage
Overvoltage category
III
Protection category
RT I
Pollution degree
2
Test levels
Level A group mounting
Device presentation
Complete product
Contacts material
Silver alloy (AgSnO2In2O3)
Shape of pin
Flat (faston type)
Net Weight
0.04 lb(US) (0.02 kg)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
8
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No