interface plug-in relay, Harmony electromechanical relays, 12A, 1CO, 24V DC
SKU: RSB1A120BD
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Help to reduce the size of enclosures
Provides economical solution for the implementation of many switching functions
It is a flexible design for space-saving
Environmental Data
Harmony Electromechanical Relays
Help to reduce the size of enclosures
Provides economical solution for the implementation of many switching functions
It is a flexible design for space-saving
Plug in type allows for easy installation and maintenance
The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts
This Harmony RSB interfacing plug-in relay has a control coil voltage of 24V DC and has 1 changeover contact single pole double throw with a rating of 12A. It helps to reduce the size of enclosures and increases machine reliability, you can mount nearly everywhere. Plug in type allows easy installation and maintenance. The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts.
Main
Range of Product
Harmony Electromechanical Relays
Series name
RSB series
Product or Component Type
Plug-in relay
Relay Type
Interface relay
Contacts type and composition
1 C/O
Status LED
Without
[Uc] control circuit voltage
24 V DC
Control Type
Without lockable test button
[Ithe] conventional enclosed thermal current
12 A -40…104 °F (-40…40 °C)
Complementary
Average resistance
1440 Ohm AC 20 °C +/- 10 %
[Ue] rated operational voltage
16.8...36 V DC
[Uimp] rated impulse withstand voltage
3.6 kV IEC 61000-4-5
[Ie] rated operational current
[Ui] rated insulation voltage
400 V IEC 60947
Maximum switching voltage
300 V DC IEC
Drop-out voltage threshold
>= 0.1 Uc DC
Load current
minimum switching current
10 mA
Maximum switching capacity
3000 VA/336 W
minimum switching voltage
12 V
Minimum switching capacity
120 mW 10 mA, 12 V
Operating time
Mechanical durability
30000000 cycles
Electrical durability
Safety reliability data
B10d = 100000
Operating rate
Average coil consumption
0.45 W DC
Removable legend
Without
Protection category
RT I
Operating position
Any position
Test levels
Level A group mounting
Device presentation
Complete product
Sale per indivisible quantity
10
Contacts material
Silver alloy (AgNi)
Shape of pin
Flat (PCB type)
Net Weight
0.031 lb(US) (0.014 kg)
Compatibility code
RSB
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
5
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
45b41055-6c52-408d-9c0c-5c663b810f29
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No