Schneider Electric Marketplace Logo
products cart iconCart

interface plug in relay, Harmony Electromechanical Relays, 5A, 2CO, with LED, lockable test but to n, 120V AC

SKU: RXG22F7

Enter ZIP code to see pricing

loader
success

Flexibility design for space saving with 16mm width

success

Single step lockable testing function

success

Easy to use

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

14 kg CO2 eq.

See All

Compatible Products

Accessories (2)

Main Documents

document

Product Datasheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony Electromechanical Relays

bullet

Flexibility design for space saving with 16mm width

bullet

Single step lockable testing function

bullet

Easy to use

bullet

High performance ensuring machine and system availability

bullet

Wide range to meet most industrial applications

"This Harmony RXG plug-in relay socket has a coil control voltage of 120V AC and has 2 changeover contacts DPDT (double pole double throw) with a rating of 5A." "It has large choice of number of contacts for high rated current use with space-saving design." "It also offers a lockable test button and LED indicator." "The faston pin terminal mounts quickly and securely." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." "Status display with LED, clearly signal both in the day and night."

Main

Range of Product

Harmony Electromechanical Relays

Series name

RXG series

Product or Component Type

Plug-in relay

Relay Type

Interface relay

Contacts type and composition

2 C/O

[Uc] control circuit voltage

120 V AC

[Ithe] conventional enclosed thermal current

5 A -40…131 °F (-40…55 °C)

Local signalling

Flag

Complementary

Status LED

With

Electrical durability

[Ui] rated insulation voltage

Removable legend

With

Maximum switching voltage

Drop-out voltage threshold

>= 0.3 Uc AC

[Ie] rated operational current

Load current

5 A 250 V AC

Minimum switching capacity

50 mW at 10 mA, 5 V DC

Maximum switching capacity

1250 VA

Control Type

Lockable test button

Average resistance

6300 Ohm at 73 °F (23 °C) +/- 10 %

Contact resistance

100 mOhm

Insulation resistance

1000 MOhm at 500 V DC

Electrical Insulation Class

Class F

Mechanical durability

10000000 cycles

Safety reliability data

B10d = 100000

Operating rate

Utilisation coefficient

20 %

Operating time

20 ms

Reset time

20 ms

Dielectric strength

[Uimp] rated impulse withstand voltage

Overvoltage category

III

Protection category

RT I

Pollution degree

2

Test levels

Level A group mounting

Device presentation

Complete product

Contacts material

Silver alloy (AgSnO2In2O3)

Shape of pin

Flat (faston type)

Net Weight

0.04 lb(US) (0.02 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

14 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

0.2 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

13 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

70

Circularity Profile

End of Life Information

Take-back

No