Interface plug-in relay, Harmony electromechanical relays, pre-assembled, 8A, 2CO, with LED, 24V DC
SKU: RSB2A080BDPV
Enter ZIP code to see pricing
High performance ensuring machine and system availability
Flexibility to meet most industrial applications
Pre-assembled to simplify selection and installation
Environmental Data
Harmony Electromechanical Relays
High performance ensuring machine and system availability
Flexibility to meet most industrial applications
Pre-assembled to simplify selection and installation
Simplicity of use with test button and visual indicators
Mechanical durability of 30 million cycles
This interface Plug-In relay belongs to the Schneider Electric Harmony electromechanical relays range. This is a pre-assembled electromechanical relay mounted on a separate contact terminal socket with diode protection module and maintaining clamp. This is a 8A, 24Vdc, 2 CO interface mechanical relay. This pre-mounted relay is a ready-to-go package saving assembly time. The protection module comes with a green LED indicator. The interface relay socket connection is by screw connector type. This pre-assembled relay weighs 0.057Kg. Its design is fit for industrial machines, packaging, textile, HVAC, automation control panels, low/medium voltage switchgear, motor controls, PLC Interfaces, power supplies, building or medical equipment, lighting controls. It conforms to international standards and certifications like IEC, UL, EAC, CSA, ROHS and REACH. It is sold in lots of 30. This RSB plug-in relay range comprises of 12A relays with 1 CO contact, 16A relays with 1 CO contact, and 8A relays with 2 CO contacts.
Main
Range of Product
Harmony Electromechanical Relays
Series name
RSB series
Product or Component Type
Pre-assembled plug-in relay with socket
Relay Type
Interface relay
Contacts type and composition
2 C/O
Contact operation
Standard
Status LED
With
[Uc] control circuit voltage
230 V DC
Control Type
Without lockable test button
[Ithe] conventional enclosed thermal current
8 A -40…104 °F (-40…40 °C)
Complementary
Average resistance
1440 Ohm DC 20 °C +/- 15 %
[Ue] rated operational voltage
19.2...26.4 V DC
[Uimp] rated impulse withstand voltage
3.6 kV IEC 61000-4-5
[Ie] rated operational current
[Ui] rated insulation voltage
400 V IEC 60947
Maximum switching voltage
300 V DC IEC
Drop-out voltage threshold
>= 0.1 Uc DC
Load current
minimum switching current
10 mA
Maximum switching capacity
minimum switching voltage
12 V
Minimum switching capacity
120 mW 10 mA, 12 V
Operating time
Mechanical durability
30000000 cycles
Electrical durability
Safety reliability data
B10d = 100000
Operating rate
Average coil consumption
0.45 W DC
Contact terminal arrangement
Separate
Connections - terminals
Torque Value
Protection category
RT I
Operating position
Any position
Test levels
Level A group mounting
Device presentation
Complete product
Sale per indivisible quantity
30
Contacts material
Silver alloy (AgNi)
Shape of pin
Flat (PCB type)
Product Weight
0.126 lb(US) (0.057 kg)
Compatibility code
RSB
Environmental footprint
Total lifecycle Carbon footprint
10 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.5 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
9 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.1 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
75
Circularity Profile
No need of specific recycling operations
Take-back
No