Interlock, safety switch, 1 x NO, 1 x NC contact, general duty fusible series F 60A or heavy duty series F5/F6
SKU: EIK031
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Electrical interlock for breaking the control circuit before the main switch blades break
Available in kit form for field installation
Each kit contains instructions for field mounting
Heavy Duty Safety Switches
Electrical interlock for breaking the control circuit before the main switch blades break
Available in kit form for field installation
Each kit contains instructions for field mounting
UL listed & CSA Certified
Schneider Electric's Square D heavy duty safety switch is designed to be tough, reliable and provide exceptional performance in the most grueling conditions. All heavy duty safety switches feature a quick-make, quick-break operating mechanism, a dual cover interlock, and a color coded indicator handle. They also come with many field installable or factory installed accessories. This electrical interlock for switches rated 30A to 60A comes in kit form for field installation. A pivot arm operates from switch mechanism, breaking the control circuit before the main switch blades break. Each kit contains instructions for proper field mounting. It is UL listed.
Main
Product or Component Type
Interlock
Product destination
Safety switch
Complementary
Product Certifications
Switch Function
SPDT
Height
3.463 in (87.960 mm)
Width
6.735 in (171.069 mm)
Depth
1.38 in (35.05 mm)
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Compliant
SCIP Number
Fcbb2f4b-148e-498d-b15c-530db69350d4
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.