Schneider Electric Marketplace Logo
products cart iconCart

IO analog module; Modicon TM3; 4 inputs; 2 output; spring; 24V DC

SKU: TM3AM6G

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Designed with a simple interlocking assembly mechanism

success

Twisted shielded pairs cable

success

1 LED (green) for PWR local signaling

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

63

See All

Compatible Products

Accessories (1)

Main Documents

document

Product Datasheet

document

User guide

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Modicon TM3 Expansion I/O modules for M221, M241, M251

bullet

Designed with a simple interlocking assembly mechanism

bullet

Twisted shielded pairs cable

bullet

1 LED (green) for PWR local signaling

bullet

IP20 protection for harshest environments

bullet

Wide range of operating temperature from 14°F to 131°F

This product is part of the Modicon TM3 range, an offer of expansion I/O modules for Modicon M221, M241, M251 and M262. The analogue I/O module provides 4 inputs and 2 outputs with 11bit + sign and 12bit input resolution. It is an I/O module with a rated supply voltage of 24V DC, a current consumption of 45mA, 55mA at 5V DC via bus connector, 55mA, 100mA at 24V DC via external supply. This product is capable of controlling variable speed drives or any device equipped with a current or voltage input. There is an insulation between input and supply at 1500V AC, input and internal logic at 500V AC, output and supply at 1500V AC and output and internal logic at 500V AC. It is furnished with removable spring terminal for electrical connection with 3.18mm pitch adjustment for inputs and supply. It is an IP20 rated product. Its dimensions are 23.6mm (Width) x 70mm (Depth) x 90mm (Height). It weighs 0.1kg. This product is certified by CE. It meets EN/IEC 61131-2 and EN/IEC 61010-2-201 standards. This module is compatible with Modicon M241, Modicon M251 and Modicon M221 logic controller. It supports top hat type TH35-15, top hat type TH35-7.5 rail conforming to IEC 60715 and plate or panel with fixing kit mount. Modicon TM3 expansion modules have been designed with a simple interlocking assembly mechanism. A bus expansion connector is used to distribute data and the power supply when assembling the Modicon TM3 modules with logic controllers. Boost the performance of your controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241 and M251 logic controllers.

Main

Range of Product

Modicon TM3

Product or Component Type

Input/output analog module

Range Compatibility

Analogue input number

4

Analogue input type

Analogue output number

2

Analogue output type

Complementary

Analogue input resolution

Permissible continuous overload

Input impedance

Analogue output resolution

LSB value

Load type

Resistive

Load impedance ohmic

Stabilisation time

1 ms

Conversion time

1 ms + 1 ms per channel + 1 controller cycle time

Sampling duration

Absolute accuracy error

Temperature Drift

+/- 0.01 %FS/°C

Repeat accuracy

Non-linearity

+/- 0.2 %FS

Output ripple

20 mV

Cross talk

<= 1 LSB

[Us] rated supply voltage

24 V DC

Supply voltage limits

20.4…28.8 V

Type of cable

Twisted shielded pairs cable <98.4 ft (30 m) input/output

Current consumption

Local signalling

1 LED (green) for PWR

Electrical connection

Insulation

Marking

CE

Surge withstand

Mounting support

Height

3.5 in (90 mm)

Depth

2.8 in (70 mm)

Width

0.9 in (23.6 mm)

Net Weight

0.2 lb(US) (0.1 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

63

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

SCIP Number

3b9533ee-f829-495f-9b87-8bb0822090f1

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

PVC free

Yes

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.