Schneider Electric Marketplace Logo

Isolated analog converter, Harmony Analog, 0...10V or 4...20mA to 0...10V or 4...20mA

SKU: RMCN22BD

Enter ZIP code to see pricing

loader
success

Designed to convert the signals from sensors or electrical measurement devices into standard electrical signals

success

Experience unprecedented accuracy, predictive maintenance, and superior security

success

Reverse polarity, overvoltage and short circuit protection

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

40 kg CO2 eq.

See All

Compatible Products

Accessories (1)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony Analog

bullet

Designed to convert the signals from sensors or electrical measurement devices into standard electrical signals

bullet

Experience unprecedented accuracy, predictive maintenance, and superior security

bullet

Reverse polarity, overvoltage and short circuit protection

bullet

Output with fallback value if no input signal is present

bullet

Compatible with a wide range of applications, such as hoisting, packaging, lifts, textile, pumping, and water

This voltage/current converter is part of the range of Harmony Analog interfaces. This cost effective converter converts a 0 to 10 V signal to a 4 to 20mA signal or vice versa. Its supply voltage is 24V DC, non isolated. It also allows the connection distance between a sensor and the measurement acquisition device to be increased. Conforming to IEC standards, UL and CSA certified, this converter is suitable for universal use.

Main

Range of Product

Harmony Analog

Product or Component Type

Voltage/current converter

Analogue input type

Analogue output type

Complementary

Protection Type

abnormal analogue output voltage

-15...0 V no input or input wire broken

abnormal analogue output current

4…30 mA no input or input wire broken

[Us] rated supply voltage

24 V DC +/- 20 %, non isolated

Current consumption

Local signalling

LED (green) for power ON

Tightening torque

5.3…9.7 lbf.in (0.6…1.1 N.m)

Marking

CE

Surge withstand

0.5 kV 1.2/50 µs IEC 61000-4-5

[Ui] Rated Insulation Voltage

2 kV

Fixing mode

Safety reliability data

Net Weight

0.26 lb(US) (0.12 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

40 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

3 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

37 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

SCIP Number

A23b5c8f-6893-4fd3-af99-564158dacf76

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No