Joystick controller, Harmony 9001K, metal, 30mm, 4 directions, spring return to center, 2 C/O + 2NO
SKU: 9001K35H42
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
This product is part of the Harmony 9001K range, an offer of metal pushbuttons, switches and piolt lights. This diameter 30mm joystic provides an ergonomic interface for the machines. It can be used indoor and outdoor It is impact resistant, dust resistant, water resistant and vibration resistant, making it ideal for operation in harsh environments It is supplied with a voltage of 600V AC and current of 10A. It is connected to control circuits with classic screw-clamp connections
Main
Range of Product
Harmony 9001K
Product or Component Type
Joystick controller
Complementary
Bezel material
Chromium plated metal
Mounting diameter
1.2 in (30 mm)
Contacts type and composition
Operator direction information
4 directions
Type of operator
Spring return to center
Environmental footprint
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No