Key, Harmony XB4, emergency stop push button, key 421E, set of 2 keys
SKU: ZBG421E
Enter ZIP code to see pricing
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Environmental Data
Harmony XB4/ZB4 Metal Push Buttons

Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
This Harmony ZB, replacement keys (key no.421E) come in a set of 2 keys. This keys set consist of 2 replacement keys to provide a spare option for lock unit that allows a secure manner for authorized staff to operate your machines. It is compatible with standard latching mushroom head push buttons and selector switches units.
Main
Product or Component Type
Key
Accessory / separate part category
Replacement accessory
Type of Keylock
Key
Key number
421E
Accessory / separate part destination
Range Compatibility
Quantity per Set
Set of 2
Complementary
Net Weight
0.031 lb(US) (0.014 kg)
Environmental footprint
Total lifecycle Carbon footprint
0.1 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.1 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
SCIP Number
F28cb399-1b6a-409d-ac7b-4169e47b25c8
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
86
Circularity Profile
No need of specific recycling operations
Take-back
No