Schneider Electric Marketplace Logo
products cart iconCart

Key, Harmony XB4, emergency stop push button, key 458A, set of 2 keys

SKU: ZBG458A

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
Environmental Data
Environmental Data

Total lifecycle Carbon footprint

0.1 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony XB4/ZB4 Metal Push Buttons

This Harmony ZB, replacement keys (key no.458A) come in a set of 2 keys. It is compatible with Harmony XB4 and XB5 booted selector switches. This keys set consist of 2 replacement keys to provide a spare option for lock unit that allows a secure manner for authorized staff to operate your machines. It is compatible with standard latching mushroom head push buttons and selector switches units.

Main

Product or Component Type

Key

Accessory / separate part category

Replacement accessory

Type of Keylock

Key

Key number

458A

Accessory / separate part destination

Range Compatibility

Quantity per Set

Set of 2

Complementary

Net Weight

0.031 lb(US) (0.014 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

0.1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile

Carbon footprint of the manufacturing phase [A1 to A3]

0.1 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

No

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

SCIP Number

F28cb399-1b6a-409d-ac7b-4169e47b25c8

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

86

Circularity Profile

No need of specific recycling operations

Take-back

No