Schneider Electric Marketplace Logo
products cart iconCart

LED bulb, Harmony XVB, BA 15d, red, steady light, 24V AC/DC

SKU: DL1BDB4

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

24Vac/dc supply allows direct supply through an auxiliary transformer, like ABT7 or ABL6, saving at installation time

success

Simple and modular design to allow for easy installation

success

Steady light schemes to allow for consistent alert of machine status to workfloor staff around the machine

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

34 kg CO2 eq.

See All

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony XVB 70 mm Tower Lights

document
bullet

24Vac/dc supply allows direct supply through an auxiliary transformer, like ABT7 or ABL6, saving at installation time

bullet

Simple and modular design to allow for easy installation

bullet

Steady light schemes to allow for consistent alert of machine status to workfloor staff around the machine

bullet

High brightness for easy identification of function and operation mode, even in brightly lit environments

bullet

High endurance LED lighting for less replacement and process downtimes

This Harmony XVB spare protected LED bulb is supplied with 24V AC/DC and provides a steady red light. This spare integral LED bulb is a lighting accessory for beacon and indicator bank. It provides a steady red light thanks to its high endurance LED. It is compatible with Harmony XVD, Harmony XVP, and Harmony XVB. Its simple and modular design allows easy installation. It features high brightness for easy identification of function and operation mode, even in brightly lit environments. It also features high endurance LED lighting for less replacement and process downtimes.

Main

Range Compatibility

Accessory / separate part designation

Protected LED bulb

Accessory / Separate Part Type

LED bulb

Accessory / separate part category

Lighting accessories

Accessory / separate part destination

Beacon and indicator bank

[Us] rated supply voltage

24 V AC/DC

Signalling type

Steady

Signalling colour

Red

Sale per indivisible quantity

1

Complementary

Current Consumption

47 mA

Bulb base

BA 15d

Net Weight

0.033 lb(US) (0.015 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

34 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile

Carbon footprint of the manufacturing phase [A1 to A3]

0.2 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

34 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

No