Legend holder 30x50mm, Harmony XB4, plastic, without legend 18x27mm
SKU: ZBZ33
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Environmental Data
Harmony XB4/ZB4 Metal Push Buttons

Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
This Harmony ZB, legend holder is compatible with Harmony XB4, XB5 and XB7. This legend holder without legend allows you to customize the control unit with any legends desired to support your machines and operations. It is compatible with any standard 22mm Harmony control or signalling unit.
Main
Product or Component Type
Legend holder
Accessory / separate part category
Marking accessory
Complementary
Material
Plastic
Device Composition
Legend holder
Accessory / separate part destination
Colour
Dark grey
Range Compatibility
Legend holder size
30 x 50 mm
Sale per indivisible quantity
10
Net Weight
0.002 lb(US) (0.001 kg)
Environmental footprint
Total lifecycle Carbon footprint
0 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
0
Circularity Profile
No need of specific recycling operations
Take-back
No