Schneider Electric Marketplace Logo
products cart iconCart

Level 2 AC EV charger, Schneider Charge, Hardwired, 11.5kW/48A, NACS, with load management

SKU: EVRBA48ANAMJ3400

Enter ZIP code to see pricing

loader
success

Up to 11.5kW / 48A charging power

success

UL 3141 certified load management simplifies load calculation and helps avoid service upgrades where accepted by AHJ

success

Hardwired with NEMA Type 4 enclosure rating, for EVs with NACS (J3400) connector

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

865 kg CO2 eq.

See All

Compatible Products

Circuit Breakers (2)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

Schneider Charge AC

bullet

Up to 11.5kW / 48A charging power

bullet

UL 3141 certified load management simplifies load calculation and helps avoid service upgrades where accepted by AHJ

bullet

Hardwired with NEMA Type 4 enclosure rating, for EVs with NACS (J3400) connector

bullet

Easy installation with flexible wiring and fast commissioning with the eSetup app

bullet

Schneider Charge app for real-time control and charge scheduling

Schneider Charge is a hardwired Level 2 AC EV charger designed for residential use, delivering up to 11.5kW/48A of power—equivalent to 44 miles of range per hour. It features built-in load management that dynamically adjusts charging speed according to home electrical load, helping avoid costly service upgrades. With real-time control and scheduling via the Schneider Charge app, users can optimize charging based on energy rates. The charger includes a 25-foot cable. For electricians, the Charge is easy to install and provides fast commissioning through the eSetup app. Backed by a 3-year limited warranty.

Main

Range

Schneider Charge

Product name

Schneider Charge

Product or Component Type

Car charger

Complementary

Connector Type

SAE J3400

Standards

Product Certifications

Ambient Air Temperature for Storage

-58…158 °F (-50…70 °C)

Relative humidity

0…95 %

Maximum supply current

48 A

Communication Network Type

Wi-Fi

Communication port protocol

OCPP 1.6

Ambient air temperature for operation

-22…122 °F (-30…50 °C)

IP degree of protection

Type 4 NEMA

Nominal output power

11500 W 48 A 208...240 V AC

Operating altitude

6561.68 ft (2000 m)

[Ue] rated operational voltage

208...240 V AC 60 Hz

Height

15.4 in (391.2 mm)

Width

6.83 in (173.48 mm)

Depth

4.06 in (103.12 mm)

Net Weight

12.8 lb(US) (5.8 kg)

Quantity per Set

1

Mounting Mode

Wall-mounted

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

865 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

336 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

2 kg CO2 eq.

Carbon footprint of the installation phase [A5]

3 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

511 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

13 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and Nickel (Metallic), which are known to the State of California to cause cancer and/or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

22

Circularity Profile

End of Life Information

Removable battery

No