Schneider Electric Marketplace Logo
products cart iconCart

level control relay, Harmony Control Relays, 8A, 1CO, 24...240V AC DC

SKU: RM22LG11MR

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Simplified panel design due to 0.89in width same as 2-pole circuit breaker

success

Experience unprecedented accuracy, predictive maintenance, and superior security

success

Provides automatic shutdown management and fault information for a quick fault identification and troubleshooting

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

36 kg CO2 eq.

See All

Compatible Products

Accessories (2)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

CAD

document

Environmental Disclosure

Harmony Control Relays

bullet

Simplified panel design due to 0.89in width same as 2-pole circuit breaker

bullet

Experience unprecedented accuracy, predictive maintenance, and superior security

bullet

Provides automatic shutdown management and fault information for a quick fault identification and troubleshooting

bullet

Transparent cover offers tamper protection and reduces maintenance

bullet

Compatible with a wide range of applications, such as hoisting, packaging, lifts, textile, pumping, and water

This Harmony RM22-LG relay allows monitoring of liquid level control in 3-phase networks. This modular multi function 3-phase liquid level control relay is ideal for monitoring of electrical values in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market slim form-factors with 22.5mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 1-pole DIN device. It also offers a diagnostic button, sealable cover, simple and precise settings with screw trimmers. It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting. multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC.

Main

Range of Product

Harmony Control Relays

Relay Type

Level control relay

Product or Component Type

Level control relay

Relay name

RM22L

Relay monitored parameters

Detection by resistive probes

time delay

Without

Switching capacity in VA

2000 VA

Minimum switching current

10 mA 5 V DC

Maximum switching current

8 A AC

Utilisation category

Contacts type and composition

1 C/O

Complementary

Maximum switching voltage

250 V AC

[Un] rated nominal voltage

24...240 V AC/DC 50/60 Hz, non self-powered

Supply voltage limits

20.4…264 V AC/DC

power consumption

1.5 W DC

Output contacts

1 C/O

nominal output current

8 A

delay at power up

0.6 s

Maximum electrode voltage

12 V AC

Maximum electrode current

1 mA

Repeat accuracy

+/- 2 % time delay

Measurement error

Maximum cable distance between devices

328.08 ft (100 m) probe and delay

Sensitivity scale

5...100 kOhm St (Standard Sensitivity)

Sensitivity adjustment

5…100 %

Maximum supply current for sensors

1 mA

Cable capacitance

Overvoltage category

III conforming to IEC 60664-1

Insulation

Between supply and measurement

Connections - terminals

Tightening torque

5.3…8.9 lbf.in (0.6…1 N.m) IEC 60947-1

Housing material

Polycarbonate

Mounting support

35 mm DIN rail conforming to IEC 60715

Mounting position

Any position

Electrical durability

100000 cycles

Mechanical durability

10000000 cycles

Contacts material

Cadmium free

Measurement range

5...100 kOhm

Safety reliability data

Width

0.9 in (22.5 mm)

Control Type

With test button

Net Weight

0.2 lb(US) (0.1 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

36 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile

Carbon footprint of the manufacturing phase [A1 to A3]

2 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

0.1 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

34 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.2 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

Yes

Packaging without single use plastic

Yes

EU RoHS Directive

Pro-active compliance (Product out of EU RoHS legal scope)

SCIP Number

5e3fdf99-611b-4d07-ad17-6eba84ab488b

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Circularity Profile

End of Life Information

Take-back

No