Schneider Electric Marketplace Logo
products cart iconCart

LI Replacement Battery Cartridge #183 LI

SKU: RBCV183-LI

Enter your ZIP code to see prices

Delivery of products may differ based on your ZIP code

loader
success

48V 12AH replacement battery for APC Easy UPS On-Line Li-Ion

success

Brand new battery shipped from strictly managed warehouse

success

Peace of mind with 2-year warranty and UPS safety certifications

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

512 kg CO2 eq.

See All

Compatible Products

UPS (1)

Main Documents

document

Product Datasheet

document

User guide

document

Catalog

document

Environmental Disclosure

APC Replacement Battery Cartridges

bullet

48V 12AH replacement battery for APC Easy UPS On-Line Li-Ion

bullet

Brand new battery shipped from strictly managed warehouse

bullet

Peace of mind with 2-year warranty and UPS safety certifications

bullet

Supports APC-authorized recycling for earth-friendly disposal

bullet

Li-Ion (Lithium-Ion)

Li-Ion Replacement Battery Cartridge Lithium RBC has a lifetime of eight to ten years which offers reliable support and extends the useful life of your UPS. 48V 576Wh for Easy UPS Li-Ion Online 3kVA standard UPS support Its dimensions are 200mm (width) x 455mm (depth) x 76mm (height). The net weighs is 9.25kg. UL1973, UN38.3, IEC 62040-1, IEC 62619 Built-in Replacement Battery Cartridge

Main

Product or Component Type

Replacement battery cartridge

Battery Type

Li-Ion (Lithium Ion)

Provided Equipment

Installation guide

Range of Product

Replacement Battery Cartridges

Batteries & Runtime

Battery Placement

Internal Battery

Battery Slots Empty

0

Included Battery Modules

0

Battery Voltage

48V

RBC Quantity

1

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

512 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

486 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

16 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

1 113 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

2 kg CO2 eq.

Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​
Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

53

Take-back

No