Light block for head 22mm, Harmony XB4, for BA9s bulb, It 250V, screw clamp terminal
SKU: ZBV6
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Environmental Data
Harmony XB4/ZB4 Metal Push Buttons

Quick and easy assembly and disassembly
Robustness to withstand harsh environments
Various types of connection: screw clamp, connector, Faston connector or spring terminal
Excellent mechanical connection with operator head
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
This Harmony ZB, light block without bulb operates with BA9s Base. It is supplied with 250V AC/DC and uses screw-clamp terminals. It has a plastic body. It is compatible with Harmony XB4 and XB5. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push-button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by connected with BA9s base Integral LED. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Vibration resistant screw clamp connection terminals ensure high vibration resistance making product suitable installation on high impact machine.
Main
Range of Product
Product or Component Type
Light block
Device short name
ZBV
Sale per indivisible quantity
5
Connections - terminals
Signalling type
Steady
Light source
Bulb not included
Bulb base
BA 9s
Light block supply
Direct
[Us] rated supply voltage
<= 250 V
Complementary
Product Weight
0.035 lb(US) (0.016 kg)
Tightening torque
7.08…10.6 lbf.in (0.8…1.2 N.m) IEC 60947-1
Shape of screw head
Service life
100000 h at rated voltage and 25 °C
Surge withstand
1 kV IEC 61000-4-5
Mounting of block
Front mounting
Electrical composition code
Device presentation
Basic element
Environmental footprint
Total lifecycle Carbon footprint
0.1 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
0.1 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Use Better
Materials and Substances
Average percentage of recycled plastic content
30 %
Average percentage of recycled metal content
10 %
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
SCIP Number
E148b25a-d37b-4237-bc1f-74823046728d
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
15
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.