Light block with body fixing collar, Harmony XB5, plastic, with BA9s bulb, 440...480V AC
SKU: ZB5AV8
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Quick and easy assembly and disassembly
Robustness to withstand harsh environments
With various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
Environmental Data
Harmony XB5/ZB5 Plastic Push Buttons

Quick and easy assembly and disassembly
Robustness to withstand harsh environments
With various types of connection: screw clamp, connector, Faston connector, spring terminal, or printed circuit board
A wide choice of contact blocks for general purposes or specific applications (low current, standard)
Excellent mechanical connection with operator head
This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push button or selector switch units . It is assembled via clips and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by BA9s base Integral LED. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index.
Main
Range of Product
Harmony XB5
Product or Component Type
Complete body/light block assembly
Device short name
ZB5
Fixing collar material
Plastic
Sale per indivisible quantity
1
Connections - terminals
Light source
Incandescent
Bulb base
BA 9s
Light block supply
Via integral transformer 1.2 VA 6 V
Complementary
CAD overall width
1.2 in (30 mm)
CAD overall height
1.7 in (42 mm)
CAD overall depth
2.2 in (55 mm)
Terminals description ISO n°1
(X1-X2)PL
Net Weight
0.218 lb(US) (0.099 kg)
Tightening torque
7.08…10.6 lbf.in (0.8…1.2 N.m) IEC 60947-1
Shape of screw head
[Ui] rated insulation voltage
600 V 3)IEC 60947-1
[Uimp] rated impulse withstand voltage
6 kV IEC 60947-1
Signalling type
Steady
[Us] rated supply voltage
440...480 V AC 50/60 Hz
Mounting of block
Front mounting
Electrical composition code
Device presentation
Basic sub-assemblies
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
33
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.