Light module, light block, Harmony 9001K, Harmony 9001SK, Harmony 9001SK, 30mm, LED green, 24...28V
SKU: 9001KM35LG
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Harmony 30 mm 9001 K Metal Push Buttons

Improved security thanks to finger-safe contact blocks and light modules
Robustness to withstand the harshest environments
Easy, secure mounting system
Automatic self-grounding operators without additional wiring
A large metal set of accessories to customize your product
Harmony® 9001K and 9001SK 30mm control and signaling range has a large choice of products to meet a great number of applications in heavy industries. These product lines have a large variety of push buttons, selector switches and pilot lights. Illuminated devices in this product line use a replaceable light module to do the illuminating. These light modules provide clear visual feedback on the status of the machine. The various light modules can be used on a range voltages from 6 to 600 VAC or 6 to 480 VDC. This light module with internal resistance is designed for 24 to 28 VAC or VDC circuits. Light modules have either an incandescent or an LED lamp. This light module has a green LED lamp. This light module is for pilot lights, illuminated push buttons and illuminated selector switches with a clear or green lens cap. These light modules are UL Listed and CSA certified.
Main
Range of Product
Product or Component Type
Device short name
9001K
Bulb base
BA 9s
Light block supply
Direct via integral resistance 0.28 VA
Complementary
Light source
LED (bulb included)
Light block colour
Green
[Us] rated supply voltage
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
Yes
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
Ae0c4eb9-0bfb-40a4-851f-5c619fbe777d
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No