Load center accessory, Homeline, filler plate, set of 5
SKU: HOMFP
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Homeline™ Plug-on Neutral Load centers are designed for fast installation, reliability, and superior circuit protection
Compatible with any Square D™ Homeline™ Circuit Breaker
Product characteristics conformity is certified by the CSA
Homeline™ Load Centers
Homeline™ Plug-on Neutral Load centers are designed for fast installation, reliability, and superior circuit protection
Compatible with any Square D™ Homeline™ Circuit Breaker
Product characteristics conformity is certified by the CSA
The fully distributed neutral bar allows for Homeline™ plug-on neutral circuit breakers in any space
The Homeline load center offer features Homeline circuit breakers, ground fault circuit breakers and arc fault interrupters. Homeline load centers enable the use of a full complement of accessories. Systems are single phase and are rated for indoor use or are rain proof. Homeline load centers are designed for residential and industrial use to protect electrical systems, equipment and people. This filler plate is for Homeline load centers. This filler plate will fill an opening in the cover if a twistout is removed in error. This filler plate has a maximum height of 2.66 inches, a maximum width of 0.99 inches and maximum depth of 1.21 inches. The accessory is UL Listed.
Main
Product Type
Filler
Marketing Trade Name
Homeline
Parts Quantity
Set of 5
Complementary
Height
2.66 in (67.56 mm)
Width
0.99 in (25.15 mm)
Depth
1.21 in (30.73 mm)
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Take-back
No