Load center accessory, Homeline, spare parts, groundng kit, 400A to 600A, 2 or 3 pole, set of 2
SKU: PKOGTJ250
Enter ZIP code to see pricing
Homeline™ Load Centers
PowerPact J-Frame accessory circuits exit the circuit breaker using one to three secondary disconnecting blocks (nine wires each). Circuit breaker connection wires for the options installed with trip unit exit through the automatic secondary disconnecting blocks. These are made up of A moving part connected to the circuit breaker through a support (one support per circuit breaker), A fixed part mounted on the plug-in base, equipped with connectors for wire up to 14 AWG (2.5 mm2). The PowerPact Advantage. Proven Performance, Industry-leading circuit breaker innovation and protection for heavy-duty commercial and industrial applications. Smart, Integrated metering options provide a cost-effective solution to reduce energy consumption, optimize energy costs, and improve energy availability for your facilities. Flexible, Full range of thermal-magnetic and electronic trip molded case circuit breakers from 15 A to 3000 A, delivering the ratings, configurations, and operators for your unique applications. Simple, Common catalog numbers, standardized ratings, and a full range of field-installable accessories make product selection, installation and maintenance easier than ever. Common Design Features, Mounting holes, door trim, and handle accessories.
Main
Range of Product
Homeline
Product or Component Type
Grounding kit
Device Application
Lug mounting
Quantity per Set
Set of 2
Complementary
Product compatibility
PowerPact H-Frame
Poles description
2P or 3P
Line Rated Current
400…600 A
Material
Aluminium/copper
Mounting Mode
Unit mount
AWG gauge
6 AWG...300 kcmil aluminium/copper
Kcmil size
300 kcmil
Tightening torque
85.0 lbf.in (9.6 N.m)
Use Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
SCIP Number
Fcbb2f4b-148e-498d-b15c-530db69350d4
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Take-back
No