Load center accessory, QO, generator interlock kit, 150A to 225A, 2 pole, retaining kit, used with QOM2, clamshell
SKU: QOCGK2C
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
QO Load center provides superior performance and durability
Straight in wiring saves wire, labor, and time
Compatible with any Square D™ QO Circuit Breaker
Environmental Data
QO™ Generator Panels
QO Load center provides superior performance and durability
Straight in wiring saves wire, labor, and time
Compatible with any Square D™ QO Circuit Breaker
The fully distributed neutral bar allows for QO™ plug-on neutral circuit breakers in any space
Complies with UL 67 listed, CSA, and IEC standards
QO® Circuit Breaker Load Centers, QOCGK2C, from Square D® are Underwriters Laboratories (UL) Listed and CSA rated panelboards. They are designed to meet residential, commercial, and industrial requirements to protect electrical systems, equipment, and people. Warranty period is 18 month. .
Main
product line
QO
product type
Interlock
Complementary
Height
1.7 in (43.2 mm)
Width
5 in (127 mm)
Depth
7.3 in (185.4 mm)
Environmental footprint
Total lifecycle Carbon footprint
2 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
1 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.1 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0.1 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No