Load center accessory, QO/Homeline, cover filler plate, fills branch circuit opening
SKU: QOFP
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
QO/Homeline Load center provides superior performance and durability
Straight in wiring saves wire, labor, and time
Compatible with any Square D™ QO Circuit Breaker
QO™ Load Centers
QO/Homeline Load center provides superior performance and durability
Straight in wiring saves wire, labor, and time
Compatible with any Square D™ QO Circuit Breaker
The fully distributed neutral bar allows for QO™ plug-on neutral circuit breakers in any space
Complies with UL 67 listed, CSA, and IEC standards
QO® Circuit Breaker Load Centers, QOFP, from Square D® are Underwriters Laboratories (UL) Listed and CSA rated panelboards. They are designed to meet residential, commercial, and industrial requirements to protect electrical systems, equipment, and people. Warranty period is 18 month. .
Main
product line
QO
product type
Filler
Complementary
Height
3.06 in (77.72 mm)
Width
1.9 in (48.3 mm)
Depth
1.21 in (30.73 mm)
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Take-back
No