Load center accessory, QO/Homeline, ground bar kit, 12 terminals
SKU: PK12GTA
Enter ZIP code to see pricing
QO/Homeline Load center provides superior performance and durability
Straight in wiring saves wire, labor, and time
Compatible with any Square D™ QO Circuit Breaker
QO™ Load Centers
QO/Homeline Load center provides superior performance and durability
Straight in wiring saves wire, labor, and time
Compatible with any Square D™ QO Circuit Breaker
The fully distributed neutral bar allows for QO™ plug-on neutral circuit breakers in any space
Complies with UL 67 listed, CSA, and IEC standards
By grounding the system, it helps prevent electrical shock hazards and ensures that stray electrical currents are safely directed to the earth. It acts as a centralized location where all ground wires from branch circuits are securely connected. It provides a neat and organized way to terminate multiple ground conductors, making the panel easier to inspect and maintain. This is a Ground Lug kit compatible for both QO and Homeline Load Center. It has 12 number of circuits which accepts (1) #14# 4 or (2) #14 or #12AWG copper or (1) #12#4 or (2) #12 or #10AWG aluminum.
Main
product line
QO
product type
Bar
Complementary
Number of connectors
12
wire size
Provided equipment
2 screw
Bar length
4.7 in (119 mm)
Maximum length of segment
3.1 in (80 mm)
Device mounting
Direct mounting back of enclosure
Height
Depth
Tightening torque
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Take-back
No