Load center accessory, QO/Homeline, ground bar kit, 7 terminals
SKU: PK7GTA
Enter ZIP code to see pricing
I-Line® panelboards provide flexibility and versatility for feeding lighting and appliance panelboards
Product characteristics conformity is certified by the Underwriters Laboratories (UL)
QO™ Load Centers
I-Line® panelboards provide flexibility and versatility for feeding lighting and appliance panelboards
Product characteristics conformity is certified by the Underwriters Laboratories (UL)
By grounding the system, it helps prevent electrical shock hazards and ensures that stray electrical currents are safely directed to the earth. It acts as a centralized location where all ground wires from branch circuits are securely connected. It provides a neat and organized way to terminate multiple ground conductors, making the panel easier to inspect and maintain. This is a Ground Lug kit compatible for both QO and Homeline Load Center. It has 7 number of circuits which accepts (1) #14# 4 or (2) #14 or #12AWG copper or (1) #12#4 or (2) #12 or #10AWG aluminum.
Main
product line
QO
product type
Bar
Complementary
Number of connectors
7
wire size
Provided equipment
2 screw
Bar length
2.9 in (73 mm)
Maximum length of segment
1.3 in (32 mm)
Device mounting
Direct mounting back of enclosure
Height
0.437 in (11.100 mm)
Depth
0.312 in (7.925 mm)
Tightening torque
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Use Again
Repack and remanufacture
Take-back
No