Schneider Electric Marketplace Logo
products cart iconCart

Load center accessory, QO/Homeline, insulator kit, for ground bars

SKU: PKGTAB

Enter ZIP code to see pricing

loader
success

QO/Homeline Load center provides superior performance and durability

success

Straight in wiring saves wire, labor, and time

success

Compatible with any Square D™ QO Circuit Breaker

Compatible Products

Distribution (8)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

QO™ Load Centers

bullet

QO/Homeline Load center provides superior performance and durability

bullet

Straight in wiring saves wire, labor, and time

bullet

Compatible with any Square D™ QO Circuit Breaker

bullet

The fully distributed neutral bar allows for QO™ plug-on neutral circuit breakers in any space

bullet

Complies with UL 67 listed, CSA, and IEC standards

QO® Circuit Breaker Load Centers, PKGTAB, from Square D® are Underwriters Laboratories (UL) Listed and CSA rated panelboards. They are designed to meet residential, commercial, and industrial requirements to protect electrical systems, equipment, and people. This item is an Insulator Kit for PK7GTA through PK27GTA Ground bar kits.

Main

product line

QO

product type

Bar

Complementary

Height

0.437 in (11.100 mm)

Depth

0.312 in (7.925 mm)

Tightening torque

3 N.m

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Take-back

No