Load center accessory, QO/Homeline, lug kit, neutral, 100A, AWG 6-2/0, aluminum or copper
SKU: LK100AN
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
I-Line® panelboards provide flexibility and versatility for feeding lighting and appliance panelboards
Product characteristics conformity is certified by the Underwriters Laboratories (UL)
QO™ Load Centers
I-Line® panelboards provide flexibility and versatility for feeding lighting and appliance panelboards
Product characteristics conformity is certified by the Underwriters Laboratories (UL)
QO Load Centers offer premium features by allowing QO breakers, ground fault interrupters, arc fault interrupters, and surge arresters to be installed inside. They are designed to meet residential, commercial, and industrial requirements to protect electrical systems, equipment, and people. This part has been verified to adhere the data sheet specifications by the Underwriters Laboratories (UL) Listed and CSA.
Main
product line
QO
product type
Lug kit
Complementary
ampere rating
100 A
Tightening torque
40 lb.in, AWG 6...AWG 2/0, aluminium/copper
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Take-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.