Schneider Electric Marketplace Logo
products cart iconCart

Load center accessory, QO, manual transfer kit, 1 phase, 100A to 125A, for convertible main load centers, left side

SKU: PK4DTIM4LAL

Enter ZIP code to see pricing

loader
success

This kit is a manual transfer kit for backup power solutions

success

It secures two, two pole circuit breakers on load center interiors when used as a backfed main

success

It is for single phase, 100A to 125A convertible main load centers

Compatible Products

Boxes (3)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

QO™ Generator Panels

bullet

This kit is a manual transfer kit for backup power solutions

bullet

It secures two, two pole circuit breakers on load center interiors when used as a backfed main

bullet

It is for single phase, 100A to 125A convertible main load centers

bullet

A QO2DTI kit is included for backup power supply applications

bullet

Schneider Electric empowers all to make the most of energy and resources, bridging progress and sustainability for all

QO Load Centers offer premium features by allowing QO breakers, ground fault interrupters, arc fault interrupters, and surge arresters to be installed inside. QO Load Centers are designed for residential and industrial use to protect electrical systems, equipment, and people. They are available in both traditional and plug on neutral configurations. There is 3 types of mains available. There is main circuit breaker, main lugs, and generator panel. Single and three phase options are available. The bus bars are tin plated copper and are shielded. Indoor and outdoors enclosures are an option. QO Load Centers enable the use of a full complement of accessories. This accessory is a manual transfer kit. It is used with 1 phase 100A to 125A systems. It is compatible with convertible main load centers and configured for the left side.

Main

product line

QO

product type

Circuit Breaker Retaining Kit

Ordering and shipping details

Category

US1DE3A00167

Discount Schedule

DE3A

GTIN

785901307211

Returnability

Yes

Country of origin

US

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov

PVC free

No

Use Again
Repack and remanufacture

Take-back

No