Load center, Homeline, 1 phase, 30 spaces, 60 circuits, 200A convertible main breaker, PoN, NEMA3R
SKU: HOM3060M200PRB
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
Fast installation, reliability, and superior circuit protection
Protects against equipment overloads and short-circuits
Tin and copper plated aluminum bus bars
Environmental Data
Homeline™ Load Centers
Fast installation, reliability, and superior circuit protection
Protects against equipment overloads and short-circuits
Tin and copper plated aluminum bus bars
Replacement covers in gray and white
Distributed neutral bars keeps wiring tidy
The Homeline load center offer features Homeline circuit breakers, ground fault circuit breakers and arc fault interrupters. Homeline load centers enable the use of a full complement of accessories. Systems are single phase and are rated for indoor use or are rain proof. Homeline load centers are designed for residential and industrial use to protect electrical systems, equipment and people. This Homeline load center has a two pole plug on neutral main supply circuit breaker that is rated at 200A 120/240 VAC single phase. Homeline load center provides a 22 kA breaking capacity. This system provides 30 spaces in a NEMA 3R rain proof enclosure. The electrical connections are box lugs. The box lugs will accept a wire range of 4 AWG to 250 kcmil copper or aluminum wire. This Homeline load center has a height of 33.77 inches, a width of 14.76 inches, and depth of 4.52 inches. Homeline load centers are UL Listed.
Main
Product Type
Load Center
Marketing Trade Name
Homeline
Load Center Type
PoN Convertible Mains (breaker)
Rated Current
200 A
Number of Spaces
30
Maximum Number of Single Pole Circuits
60
Enclosure Rating
NEMA 3R weatherproof enclosure
Cover Type
Surface cover
Electrical Connection
Lugs
Provided Equipment
Circuit-breaker 1) 2P 200 A 120/240 V AC main supply ready assembled
Complementary
Max Short Circuit Current Rating
22 kA
Maximum Number of Tandem Breakers
30
Number of Phases
1 phase 3 wires
Voltage Rating
120/240 V AC
Wire Size
AWG 4...250 kcmil aluminium/copper
Ground Bar
Grounding bar (ordered separately)
Busbar Material
Tin plated aluminium: busbar
Enclosure Material
Welded galvannealed steel
Surface Finish
Baked enamel Gray
Box Number
7R
Bus Rated Current
225.0 A
Height
33.8 in (858 mm)
Width
14.8 in (375 mm)
Depth
4.5 in (115 mm)
Environmental footprint
Total lifecycle Carbon footprint
100 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
92 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
6 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0.1 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0.1 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
2 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
EU RoHS Directive
CompliantREACh Regulation
Free of Substances of Very High Concern above the thresholdCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No