Schneider Electric Marketplace Logo
products cart iconCart

Load center interior, QO, mounting base, 1 pole, 70A, 120VAC, CSA

SKU: QOMB1

Enter ZIP code to see pricing

loader
success

QO load centers offer superior performance and durability

success

Faster, easier installation with PoN and straight in wiring

success

Accessories for added design flexibility

Compatible Products

Circuit Breakers (20)

Control Mechanisms (3)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

QO™ Load Centers

bullet

QO load centers offer superior performance and durability

bullet

Faster, easier installation with PoN and straight in wiring

bullet

Accessories for added design flexibility

This QO load center accessory has one space for a single phase breaker. QON OEM mounting bases are for the mounting QO and QO GFI plug on circuit breakers. This base accepts breakers up to 70A, 120VAC. This product meets CSA standards.

Main

Product Type

Mounting base

Marketing Trade Name

QO

Load Center Type

Main lugs

Rated Current

70 A

Number of Spaces

1

Max Short Circuit Current Rating

10 kA

Maximum Number of Single Pole Circuits

1

Maximum Number of Tandem Breakers

0

Number of Phases

1 phase 2 wires

Voltage Rating

120 V AC

Complementary

Wire Size

Ground Bar

Grounding bar (ordered separately)

Product Certifications

Tightening Torque

Circuit Breaker Type

QO

Mounting Mode

Plug-on

Height

1.0 in (25 mm)

Width

4.02 in (102 mm)

Depth

5 in (127 mm)

Net Weight

0.108 lb(US) (0.049 kg)

Environmental Data explainedHow we assess product sustainability
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Take-back

No

WEEE Label

The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.