Load center, QO, 1 phase, 12 spaces, 24 circuits, 100A convertible main breaker, PoN, NEMA1, combo cover
SKU: QO112M100PC
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
QO Load center provides superior performance and durability
Straight in wiring saves wire, labor, and time
Compatible with any Square D™ QO Circuit Breaker
Environmental Data
QO™ Load Centers
QO Load center provides superior performance and durability
Straight in wiring saves wire, labor, and time
Compatible with any Square D™ QO Circuit Breaker
The fully distributed neutral bar allows for QO™ plug-on neutral circuit breakers in any space
Complies with UL 67 listed, CSA, and IEC standards
QO Load Centers offer premium features by allowing QO breakers, ground fault interrupters, arc fault interrupters, and surge arresters to be installed inside. QO Load Centers are designed for residential and industrial use to protect electrical systems, equipment, and people. They are available in both traditional and plug on neutral configurations. There is 3 types of mains available. There is main circuit breaker, main lugs, and generator panel. Single and three phase options are available. The bus bars are tin plated copper and are shielded. Indoor and outdoors enclosures are an option. QO Load Centers enable the use of a full complement of accessories. This 1 phase load center has 12 spaces and 24 circuits. This system provides a 100A convertible main breaker in a NEMA 1 enclosure. It also includes plug on neutral, combination cover, and is UL rated.
Main
Marketing Trade Name
QO
Product Type
Load Center
Cover Type
Combination flush/surface cover
Provided Equipment
Cover
Complementary
Tightening Torque
Cover 20 lb.in
PoN Convertible Mains (lugs)
PoN Convertible Mains (breaker)
Rated Current
100 A
Number of Spaces
12
Max Short Circuit Current Rating
22 kA
Maximum Number of Single Pole Circuits
24
Maximum Number of Tandem Breakers
12
Number of Phases
1 phase
Ground Bar
Grounding bar (ordered separately)
Box Number
5
Height
14.9 in (379 mm)
Width
14.3 in (362 mm)
Depth
3.7 in (95 mm)
Net Weight
16.138 lb(US) (7.320 kg)
Environmental footprint
Total lifecycle Carbon footprint
41 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
38 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
3 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
0.1 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.7 kg CO2 eq.
Use Better
Materials and Substances
Packaging made with recycled cardboard
No
Packaging without single use plastic
No
Compliant
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Circularity Profile
No need of specific recycling operations
Take-back
No