Schneider Electric Marketplace Logo
products cart iconCart

Load center, QO, 1 phase, 12 spaces, 24 circuits, 100A convertible main breaker, PoN, NEMA3R

SKU: QO112M100PRB

Enter ZIP code to see pricing

loader
success

QO Load center for 1 phase systems

success

12 spaces and 24 circuits

success

100A convertible main breaker

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

52 kg CO2 eq.

See All

Compatible Products

Accessories (2)

Surge Protection (7)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

Environmental Disclosure

QO™ Load Centers

bullet

QO Load center for 1 phase systems

bullet

12 spaces and 24 circuits

bullet

100A convertible main breaker

bullet

NEMA 3R enclosure

bullet

Plug on neutral

QO Load Centers offer premium features by allowing QO breakers, ground fault interrupters, arc fault interrupters, and surge arresters to be installed inside. QO Load Centers are designed for residential and industrial use to protect electrical systems, equipment, and people. They are available in both traditional and plug on neutral configurations. There is 3 types of mains available. There is main circuit breaker, main lugs, and generator panel. Single and three phase options are available. The bus bars are tin plated copper and are shielded. Indoor and outdoors enclosures are an option. QO Load Centers enable the use of a full complement of accessories. This 1 phase load center has 12 spaces and 24 circuits. This system provides a 100A convertible main breaker in a NEMA 3R enclosure. It also includes plug on neutral and is UL rated.

Main

Marketing Trade Name

QO

Product Type

Load Center

Cover Type

Surface cover

Complementary

PoN Convertible Mains (lugs)

PoN Convertible Mains (breaker)

Rated Current

100 A

Number of Spaces

12

Max Short Circuit Current Rating

22 kA

Maximum Number of Single Pole Circuits

24

Maximum Number of Tandem Breakers

12

Number of Phases

1 phase 3 wires

Voltage Rating

120/240 V AC

Wire Size

8 AWG...1 AWG aluminium/copper

Mounting Mode

Vertical

Ground Bar

Grounding bar (ordered separately)

Electrical Connection

Lugs

Busbar Material

Tin plated copper: busbar

Enclosure Material

Welded galvannealed steel

Surface Finish

Baked enamel Gray

Box Number

3R

Height

18.9 in (481 mm)

Width

14.8 in (375 mm)

Depth

4.5 in (115 mm)

Net Weight

21.142 lb(US) (9.590 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

52 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

49 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

2 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0.1 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

0.7 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant By Exemption​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Recyclability potential, in %

88

Circularity Profile

No need of specific recycling operations

Take-back

No