Schneider Electric Marketplace Logo
products cart iconCart

Load center, QO, 1 phase, 12 spaces, 24 circuits, 125A convertible main lugs, PoN, NEMA3R, gnd bar

SKU: QO112L125PGRB

Enter your zip code to see prices

Delivery of products may differ based on your Zip code

loader
success

Provides superior performance and durability

success

Straight in wiring saves wire, labor, and time

success

Faster installation using PoN breakers that connect directly

Environmental Data
Environmental Data

Carbon footprint (kg CO2 eq, Total Life cycle)

52

See All

Compatible Products

Accessories (1)

Surge Protection (7)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

Environmental Disclosure

QO™ Load Centers

bullet

Provides superior performance and durability

bullet

Straight in wiring saves wire, labor, and time

bullet

Faster installation using PoN breakers that connect directly

bullet

50% more terminations for clutter-free wiring

bullet

Complies with UL 67

QO Load Centers offer premium features by allowing QO breakers, ground fault interrupters, arc fault interrupters, and surge arresters to be installed inside. QO Load Centers are designed for residential and industrial use to protect electrical systems, equipment, and people. They are available in both traditional and plug on neutral configurations. There is 3 types of mains available. There is main circuit breaker, main lugs, and generator panel. Single and three phase options are available. The bus bars are tin plated copper and are shielded. Indoor and outdoors enclosures are an option. QO Load Centers enable the use of a full complement of accessories. This 1 phase load center has 12 spaces and 24 circuits. This system provides 125A convertible main lugs in a NEMA 3R enclosure. It also includes plug on neutral, ground bar, and is UL rated.

Main

Marketing Trade Name

QO

Product Type

Load Center

Provided Equipment

Grounding bar

Complementary

PoN Convertible Mains (lugs)

PoN Convertible Mains (lugs)

Rated Current

125 A

Number of Spaces

12

Max Short Circuit Current Rating

65 kA

Maximum Number of Single Pole Circuits

24

Maximum Number of Tandem Breakers

12

Number of Phases

1 phase

Ground Bar

Grounding bar included (not installed)

Box Number

3R

Height

18.9 in (481 mm)

Width

14.8 in (375 mm)

Depth

4.5 in (115 mm)

Net Weight

20.371 lb(US) (9.240 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Carbon footprint (kg CO2 eq, Total Life cycle)

52

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

REACh Regulation

REACh Declaration

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Again
Repack and remanufacture

Circularity Profile

No need of specific recycling operations

Take-back

No