Schneider Electric Marketplace Logo
products cart iconCart

Load center, QO, 1 phase, 24 spaces, 34 circuits, 125A convertible main lugs, PoN, NEMA3R, gnd bar

SKU: QO124L125PGRB

Enter ZIP code to see pricing

loader
success

Provides superior performance and durability

success

Straight in wiring saves wire, labor, and time

success

Faster installation using PoN breakers that connect directly

Environmental Data
Environmental Data

Total lifecycle Carbon footprint

60 kg CO2 eq.

See All

Compatible Products

Accessories (4)

Circuit Breakers (16)

Cover Plates (1)

Surge Protection (7)

Main Documents

document

Product Datasheet

document

Instruction sheet

document

Catalog

document

Technical Drawing

document

CAD

document

Environmental Disclosure

QO™ Load Centers

bullet

Provides superior performance and durability

bullet

Straight in wiring saves wire, labor, and time

bullet

Faster installation using PoN breakers that connect directly

bullet

50% more terminations for clutter-free wiring

bullet

Complies with UL 67 listed, CSA, and IEC standards

QO Load Centers offer premium features by allowing QO breakers, ground fault interrupters, arc fault interrupters, and surge arresters to be installed inside. QO Load Centers are designed for residential and industrial use to protect electrical systems, equipment, and people. They are available in both traditional and plug on neutral configurations. There is 3 types of mains available. There is main circuit breaker, main lugs, and generator panel. Single and three phase options are available. The bus bars are tin plated copper and are shielded. Indoor and outdoors enclosures are an option. QO Load Centers enable the use of a full complement of accessories. This 1 phase load center has 24 spaces and 34 circuits. This system provides 125A convertible main lugs in a NEMA 3R enclosure. It also includes plug on neutral, ground bar, and is UL rated.

Main

Marketing Trade Name

QO

Product Type

Load Center

Cover Type

Surface cover

Provided Equipment

Grounding bar

Complementary

Tightening Torque

Main lugs 50 lb.in, 6 AWG...2/0 AWG, aluminium/copper

PoN Convertible Mains (lugs)

PoN Convertible Mains (lugs)

Rated Current

125 A

Number of Spaces

24

Max Short Circuit Current Rating

65 kA

Maximum Number of Single Pole Circuits

34

Maximum Number of Tandem Breakers

10

Number of Phases

1 phase 3 wires

Voltage Rating

120/240 V AC

Wire Size

6 AWG...2/0 AWG aluminium/copper

Mounting Mode

Vertical

Ground Bar

Grounding bar included (not installed)

Electrical Connection

Lugs

Busbar Material

Tin plated copper: busbar

Enclosure Material

Welded galvannealed steel

Surface Finish

Baked enamel Gray

Box Number

4R

Height

22.05 in (560 mm)

Width

14.8 in (375 mm)

Net Weight

25.6 lb(US) (11.6 kg)

Environmental Data explainedHow we assess product sustainability
Environmental footprint

Total lifecycle Carbon footprint

60 kg CO2 eq.

Carbon footprint of the manufacturing phase [A1 to A3]

55 kg CO2 eq.

Carbon footprint of the distribution phase [A4]

4 kg CO2 eq.

Carbon footprint of the installation phase [A5]

0 kg CO2 eq.

Carbon footprint of the use phase [B2, B3, B4, B6]

0.1 kg CO2 eq.

Carbon footprint of the end-of-life phase [C1 to C4]

1 kg CO2 eq.

Environmental Disclosure

Product Environmental Profile
Use Better
Materials and Substances

Packaging made with recycled cardboard

No

Packaging without single use plastic

No

EU RoHS Directive

Compliant​

California proposition 65

WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Use Longer
Lifetime extension

Repair

No

Use Again
Repack and remanufacture

Recyclability potential, in %

89

Circularity Profile

No need of specific recycling operations

Take-back

No