logic controller, Modicon M221, 16 IO, 8 DI, 8 DO, relay, Ethernet
SKU: TM221ME16R
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
SD card and USB port
2 analog inputs and a broad choice of I/Os
Run/stop switch and cartridge extension
Environmental Data
Modicon M221 Nano PLC
SD card and USB port
2 analog inputs and a broad choice of I/Os
Run/stop switch and cartridge extension
Ethernet and serial line ports
M221 controllers can connect to Modicon TM3 expansion modules for local, remote or distributed I/O configurations
This TM221 controller is part of the Modicon M221 Logic controller range. It has 16 logic I/O and it is supplied with 24V dc. It is supplied with removable screw terminal blocks for connecting the I/O, a removable screw terminal block for connecting the power supply, a button cell backup battery BR2032 and a cable for connecting the analog inputs. M221 logic controllers have three types of integrated communication port, Ethernet, RS 232/RS 485 serial link and USB mini-B programming port. It enables the control of simple machines. The capacity of M221 logic controllers can be enhanced with the Modicon TM3 expansion module offer.
Main
Range of Product
Modicon M221
Product or Component Type
Logic controller
[Us] rated supply voltage
24 V DC
Discrete input number
8, discrete input IEC 61131-2 Type 1
Analogue input number
2 0...10 V
Discrete output type
Relay normally open
Discrete output number
8 relay
Discrete output voltage
Discrete output current
2 A
Complementary
Discrete I/O number
16
Maximum number of I/O expansion module
Supply voltage limits
20.4…28.8 V
Inrush current
35 A
Maximum power consumption in W
Power supply output current
Discrete input logic
Sink or source (positive/negative)
Discrete input voltage
24 V
Discrete input voltage type
DC
Analogue input resolution
10 bits
LSB value
10 mV
Conversion time
1 ms per channel + 1 controller cycle time analog input
Permitted overload on inputs
Voltage state 1 guaranteed
>= 15 V input
Voltage state 0 guaranteed
<= 5 V input
Discrete input current
Input impedance
Response time
Configurable filtering time
Output voltage limits
Maximum current per output common
7 A
Absolute accuracy error
+/- 1 % of full scale analog input
Electrical durability
Switching frequency
20 switching operations/minute with maximum load
Mechanical durability
20000000 cycles relay output
Minimum load
1 mA 5 V DC relay output
Protection type
Without protection 5 A
Reset time
1 s
Memory capacity
Data backed up
256 kB built-in flash memory backup of application and data
Data storage equipment
2 GB SD card optional)
Battery type
BR2032 or CR2032X lithium non-rechargeable
Backup time
1 year 77 °F (25 °C) by interruption of power supply)
Execution time for 1 KInstruction
Execution time per instruction
0.2 µs Boolean
Exct time for event task
60 µs response time
Application structure
Maximum size of object areas
Realtime clock
With
Clock drift
<= 30 s/month 77 °F (25 °C)
Regulation loop
Adjustable PID regulator up to 14 simultaneous loops
Function Available
Counting input number
4 fast input (HSC mode) 100 kHz 32 bits
counter function
Integrated connection type
Supply
Serial 1)serial link supply 5 V, <200 mA
Transmission rate
Communication port protocol
Port Ethernet
10BASE-T/100BASE-TX 1 328.08 ft (100 m) copper cable
Communication Service
Local signalling
Electrical connection
Maximum cable distance between devices
Insulation
Marking
CE
Mounting support
Height
3.5 in (90 mm)
Depth
2.8 in (70 mm)
Width
2.8 in (70 mm)
Product Weight
0.582 lb(US) (0.264 kg)
Environmental footprint
Total lifecycle Carbon footprint
104 kg CO2 eq.
Carbon footprint of the manufacturing phase [A1 to A3]
14 kg CO2 eq.
Carbon footprint of the distribution phase [A4]
0.9 kg CO2 eq.
Carbon footprint of the installation phase [A5]
0 kg CO2 eq.
Carbon footprint of the use phase [B2, B3, B4, B6]
88 kg CO2 eq.
Carbon footprint of the end-of-life phase [C1 to C4]
0.8 kg CO2 eq.
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
EU RoHS Directive
Compliant By ExemptionCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
PVC free
Yes
Use Longer
Lifetime extension
Repair
No
Use Again
Repack and remanufacture
Recyclability potential, in %
0
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.