logic controller, Modicon M221, 16 IO, 9 DI, 7 DO, transistor, PNP, Ethernet
SKU: TM221CE16T
Enter your zip code to see prices
Delivery of products may differ based on your Zip code
SD card and USB port
2 analog inputs and a broad choice of I/Os
Run/stop switch and cartridge extension
Environmental Data
Modicon M221 Nano PLC
SD card and USB port
2 analog inputs and a broad choice of I/Os
Run/stop switch and cartridge extension
Ethernet and serial line ports
M221 controllers can connect to Modicon TM3 expansion modules for local, remote or distributed I/O configurations
This TM221 controller is part of the Modicon M221 Logic controller range. It has 16 logic I/O and it is supplied with 24V DC. It is supplied with removable screw terminal blocks for connecting the I/O, a removable screw terminal block for connecting the power supply, a button cell backup battery BR2032 and a cable for connecting the analog inputs. M221 logic controllers have three types of integrated communication port, Ethernet, RS 232/RS 485 serial link and USB mini-B programming port. It enables the control of simple machines. The capacity of M221 logic controllers can be enhanced with the Modicon TM3 expansion module offer.
Main
Range of Product
Modicon M221
Product or Component Type
Logic controller
[Us] rated supply voltage
24 V DC
Discrete input number
9, discrete input 4 fast input IEC 61131-2 Type 1
Analogue input number
2 0...10 V
Discrete output type
Transistor
Discrete output number
7 transistor 2 fast output
Discrete output voltage
24 V DC
Discrete output current
0.5 A
Complementary
Discrete I/O number
16
Maximum number of I/O expansion module
Supply voltage limits
20.4…28.8 V
Inrush current
35 A
Maximum power consumption in W
Power supply output current
Discrete input logic
Sink or source (positive/negative)
Discrete input voltage
24 V
Discrete input voltage type
DC
Analogue input resolution
10 bits
LSB value
10 mV
Conversion time
1 ms per channel + 1 controller cycle time analog input
Permitted overload on inputs
Voltage state 1 guaranteed
>= 15 V input
Voltage state 0 guaranteed
<= 5 V input
Discrete input current
Input impedance
Response time
Configurable filtering time
Discrete output logic
Positive logic (source)
Maximum current per output common
3.5 A
Output Frequency (sync to mains)
Absolute accuracy error
+/- 1 % of full scale analog input
Maximum leakage current
0.1 mA transistor output
Maximum voltage drop
<1 V
Mechanical durability
20000000 cycles transistor output
Maximum tungsten load
<12 W output and fast output
Protection type
Overload and short-circuit protection 1 A
Reset time
1 s automatic reset
Memory capacity
Data backed up
256 kB built-in flash memory backup of application and data
Data storage equipment
2 GB SD card optional)
Battery type
BR2032 or CR2032X lithium non-rechargeable
Backup time
1 year 77 °F (25 °C) by interruption of power supply)
Execution time for 1 KInstruction
0.3 ms event and periodic task
Execution time per instruction
0.2 µs Boolean
Exct time for event task
60 µs response time
Maximum size of object areas
Realtime clock
With
Clock drift
<= 30 s/month 77 °F (25 °C)
Regulation loop
Adjustable PID regulator up to 14 simultaneous loops
Positioning functions
Function Available
Counting input number
4 fast input (HSC mode) 100 kHz 32 bits
counter function
Integrated connection type
Supply
Serial)serial link supply 5 V, <200 mA
Transmission rate
Communication port protocol
Port Ethernet
10BASE-T/100BASE-TX 1 328.08 ft (100 m) copper cable
Communication Service
Local signalling
Electrical connection
Maximum cable distance between devices
Insulation
Marking
CE
Mounting support
Height
3.5 in (90 mm)
Depth
2.8 in (70 mm)
Width
3.7 in (95 mm)
Net Weight
0.763 lb(US) (0.346 kg)
Environmental footprint
Carbon footprint (kg CO2 eq, Total Life cycle)
107
Environmental Disclosure
Product Environmental ProfileUse Better
Materials and Substances
Packaging made with recycled cardboard
Yes
Packaging without single use plastic
No
Pro-active compliance (Product out of EU RoHS legal scope)
SCIP Number
C9e48184-76ce-4d1a-abc2-18108c652781
REACh Regulation
REACh DeclarationCalifornia proposition 65
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
PVC free
Yes
Use Again
Repack and remanufacture
Circularity Profile
End of Life InformationTake-back
No
WEEE Label
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.